Avocent LCD Local Rack Access Console
The Vertiv™ Avocent® Local Rack Access (LRA) Console provides the simplicity, efficiency and ease of use to make it the ideal data center access point. When connected to a KVM switch, the LRA line enables easy access to multiple servers making software upgrades, troubleshooting, system monitoring, convenient, less time-consuming and protecting uptime. Compatible with all Vertiv Avocent data center KVM switches, it includes a widescreen LCD console tray, full desktop-style keyboard with touchpad.
Avocent LCD Local Rack Access Console
The Vertiv™ Avocent® Local Rack Access (LRA) Console provides the simplicity, efficiency and ease of use to make it the ideal data center access point. When connected to a KVM switch, the LRA line enables easy access to multiple servers making software upgrades, troubleshooting, system monitoring, convenient, less time-consuming and protecting uptime. Compatible with all Vertiv Avocent data center KVM switches, it includes a widescreen LCD console tray, full desktop-style keyboard with touchpad.
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Professional Services
- Retail and Wholesale
- Transportation
Specifications
|
Vertiv Avocent Local Rack Access | 1U | LCD | Rack Mount Console
|
|||
|---|---|---|---|
| See more product information | |||
|
Vertiv Avocent Local Rack Access | 1U | LCD | Rack Mount Console
|
|||
| 1.75 in | 19 in | 19 in | 19.4lbs |
| See more product information | |||
|
Vertiv Avocent Local Rack Access | 1U | LCD | Rack Mount Console
|
|||
| See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.